MP3416

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
Product Features
- Input Voltage Range: 0.86V to 5.5V
- Start-Up Voltage Range:1.25V to 5.5V
- Output Voltage Range: 1.8V to 5.5V
- 9.5μA Quiescent Current
- <650nA Shutdown Current
- Up to 80% Efficiency at 100μA-200μA Light-Load Condition
- Output Disconnect in Shutdown
- DownMode When VIN> VOUT
- Adjustable Low Battery Detection
- Internal Synchronous Rectifier
- Over-Temperature Protection(OTP) withThermal Shutdown at 155°C
- Available in TSOT23-8 and QFN-8 (1.5mmx2.0mm) Packages
Parametrics
- Vout (min) (V)1.8
- Vin (min) (V)0.86
- Vin (max) (V)5.5
- Isw Limit (typ) (A)1.1
- Iq (typ) (mA)0.0095
- Regulated Outputs1
- fsw (max) (kHz)2000
- Vout (max) (V)5.5
- Vfb (V)0.6
- PackageQFN-8 (2.0x1.5), TSOT23-8
- GradeCatalog
- Special FeaturesCurrent Limiting, Enable, Low Battery Detection, Thermal Shutdown
- SSInternal, External
- Down ModeYes
- PGNo
- Input/Output DisconnectYes

1.1A Switching Current Low Iq, step-up converter Output Disconnect Evaluation Board
EV3416-J-00A evaluation board is designed to demonstrate the capability of MP3416. The MP3416 is a 1.1A switching current, low quiescent current, step-up converter with output disconnect.
The MP3416 works in peak current control mode, providing good transient response. The integrated P-channel synchronous rectifier improves efficiency and eliminates the need for an external schottky diode.
The device enters pulse skip mode to save power loss in light load condition. When the part shuts down, the output is disconnected from input, allowing the part to draw less than 0.65μA in shutdown mode. The MP3416 is available in a small 8-pin TSOT23 package.
$25.00 + tax
Log in to your account
Create New Account