EV24895-J-00A

Active

Step-Down White LED Driver Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV24895-J-00A is an evaluation board for the MP24895GJ, a step-down converter designed in hysteretic current control mode for driving the high brightness LEDs from wide input voltage of 9V to 30V.

The MP24895 employs hysteretic control architecture to regulate LED current. Moreover, this control scheme provides optimal circuit stabilization and a very quick response time without loop compensation. The highly accurate LED current is measured through an external high-side current-sense resistor. Its low 100mV average feedback voltage reduces power loss and improves the efficiency.

The MP24895 implements PWM and analog dimming together on the EN/DIM pin. The MP24895 includes under-voltage lockout, and thermal overload protection to prevent damage in the event of an output overload.

Product Features

  • Internal 36V MOSFET
  • Wide 9V to 30V Input Range
  • 750mA Output LED Current
  • High Efficiency
  • Hysteretic Control
  • PWM and Analog Dimming
  • 1000:1 PWM Dimming Resolution
  • UVLO
  • Thermal Shutdown

Parametrics


6V-36V, 1A input, Buck WLED Driver with Hysteretic Control , DC and PWM Dimming Control

The MP24895 is step-down LED driver, which is designed in continuous current mode for driving the high-brightness LEDs from a wide input voltage of 6V to 36V. The MP24895 employs a hysteretic control scheme to regulate LED current. Moreover, the control scheme provides optimal loop stabilization and a very quick response time. For a high accuracy, the MP24895 senses LED current by an external high-side resistor. Its low 100mV average feedback voltage reduces power loss and improves the efficiency. The MP24895 implements PWM and analog dimming together on the EN/DIM pin. The MP24895 includes under-voltage lockout,t and thermal overload protection to prevent damage in the event of an output overload. The MP24895 is available in TSOT23-5 and QFN-6 packages.


6V-36V, Step-Down, White LED Driver

The MP24895A is step-down LED driver designed in continuous current mode for driving the high-brightness LEDs from a wide input voltage of 6V to 36V.
The MP24895A employs a hysteretic control scheme to regulate the LED current. This control scheme provides optimal loop stabilization and a very quick response time. For high accuracy, the MP24895A senses the LED current by an external high-side resistor. Its low 100mV average feedback voltage reduces power loss and improves efficiency.
The MP24895A implements pulse-width modulation (PWM) and analog dimming on EN/DIM.
Full protection features include under-voltage lockout (UVLO) and thermal overload protection to prevent damage in the event of an output overload.
The MP24895A is available in an MSOP-8 EP package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.