EV4420-J-00A

Active

2A, 36V, Synchronous Step-Down Converter Evaluation Board

  • Quantity Price
  • 1
    $50.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV4420-J-00A is an evaluation board for the MP4420/MPQ4420, a high-frequency, synchronous, rectified, step-down, switch-mode converter with build-in power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current with excellent load and lind regulation over a wide input supply range. The MP4420/MPQ4420 has synchronous mode operation for higher efficiency over the output current load range.

Current mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shutdown.

The MPQ4420 requires a minimal number of readily available, standard external components, and is available in a space-saving TSOT23-8 package.

Product Features

  • Wide 4V to 30V Continuous Operating Input Range
  • 36V Input Transient Tolerance for Automotive Load Dump
  • 90mΩ/55mΩ Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • Default 410kHz Switching Frequency
  • Synchronizes to a 200kHz to 2.2MHz External Clock
  • High Duty Cycle for Automotive Cold Crank
  • Power-Save Mode
  • Internal Soft Start
  • Power Good
  • OCP Protection and Hiccup Mode
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a TSOT23-8 Package
  • Available in AEC-Q100 Grade 1

Parametrics


Industrial grade, High Efficiency 2A, 36V max, Synchronous Step Down Converter with PG and Ext. Sync

The MPQ4420 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MPQ4420 has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shut down. The MPQ4420 requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Configurable


High Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext. Sync

The MP4420 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP4420 has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shut down. The MP4420 requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Configurable

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.