MP1492

Active
High Effeciency, Fast Transient, 2A, 16V Synchronous Step-down Converter with Programmable Frequency


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP1492 is a fully integrated, high-efficiency 2A synchronous rectified step-down converter. The MP1492 operates at high efficiency over a wide output current load range. Adaptive Constant-On-Time (COT) control mode provides fast transient response, eases loop stabilization, and operates with a low-cost electrolytic capacitor.  The MP1492 requires a minimum number of readily available standard external components and is available in an 8-pin SOIC ROHS compliant package.

Programmable

Product Features

  • Wide 4.2V to 16V Operating Input Range
  • 2A Output Current
  • Adaptive COT for Fast Transient Response
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Programmable Switching Frequency
  • OCP, SCP, OVP, UVP Protection and Thermal Shutdown
  • Output Adjustable from 0.805V to 13V

Parametrics

  • fsw (max) (kHz)0
  • Vin (min) (V)4.2
  • Vin (max) (V)16
  • Iout (max) (A)2
  • Isw Limit (typ) (A)3
  • Vfb (typ) (V)0.805
  • Iq (typ) (mA)1
  • Regulated Outputs1
  • Vout (max) (V)13
  • Vout (min) (V)0.805
  • GradeCatalog
  • PackageSOIC-8
  • Control ModeCOT
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification
  • Special FeaturesProgrammable Frequency

Reference Materials