MP4560

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MP4560 is a high frequency step-down switching regulator with integrated internal high-side high voltage power MOSFET. It provides 2.0A output with current mode control for fast loop response and easy compensation. The wide 4.5V to 55V input range accommodates a variety of step-down applications, including those in automotive input environment. A 12µA shutdown mode quiescent current allows use in battery-powered applications. High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses. The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation. By switching at 2MHz, the MP4560 is able to prevent EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications. The MP4560 is available in small 3mm x 3mm 10-pin QFN and SOIC8 with exposed pad packages.
Product Features
- Wide 4.5V to 55V Operating Input Range
- 250mΩ Internal Power MOSFET
- Up to 2MHz Programmable Switching Frequency
- 120μA Quiescent Current
- Ceramic Capacitor Stable
- Internal Soft-Start
- Up to 95% Efficiency
- Output Adjustable from 0.8V to 55V
- Available in 3x3mm 10-Pin QFN and SOIC8 with Exposed Pad Packages
Parametrics
- fsw (max) (kHz)2000
- Vin (min) (V)3.8
- Vin (max) (V)55
- Iout (max) (A)2
- Isw Limit (typ) (A)3.2
- Vfb (typ) (V)0.8
- Iq (typ) (mA)0.14
- Regulated Outputs1
- Vout (max) (V)52
- Vout (min) (V)0.8
- GradeCatalog
- PackageQFN-10 (3x3), SOIC-8E
- Common FeaturesLight-Load Efficiency
- Special FeaturesProgrammable Frequency

2A, 55V, 2MHz Step-Down Converter Evaluation Board
The EV4560DN-00A is an evaluation board for the MP4560, a high frequency step-down regulator with an integrated power MOSFET.
The MP4560 integrates a 250m? MOSFET that provides 2A load current over a wide operating input voltage of 4.5V to 55V.
Current mode control provides fast transient response and eases loop stabilization. An internal soft-start prevents inrush current at turn-on.
The EV4560DN-00A is a fully assembled and tested PCB. It generates a +3.3V output voltage at load current up to 2A from an 8V to 55V input range. Switching frequency is set at 500kHz.
$25.00 + tax

2A, 55V, 2MHz Step-Down Converter Evaluation Board
The EV4560DQ-00A is an evaluation board for the MP4560, a high frequency step-down regulator with an integrated power MOSFET.
The MP4560 integrates a 250m? MOSFET that provides 2A load current over a wide operating input voltage of 4.5V to 55V.
The MP4560 integrates a 250m? MOSFET that provides 2A load current over a wide operating input voltage of 4.5V to 55V.
The EV4560DQ-00A is a fully assembled and tested PCB. It generates a +3.3V output voltage at load current up to 2A from an 8V to 55V input range. Switching frequency is set at 500KHz.
$25.00 + tax
Log in to your account
Create New Account