MP4559

Active
1.5A, 2MHz, 55V Step-Down Converter with Superior Light-Load Efficiency. Available in Automotive (AEC-Q100) and Industrial Grade


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP4559 is a high frequency step-down switching regulator with integrated internal high-side high voltage power MOSFET. It provides 1.5A output with current mode control for fast loop response and easy compensation.
The wide 3.8V to 55V input range accommodates a variety of step-down applications, including those in automotive input environment. A 12µA shutdown mode supply current allows use in battery-powered applications.
High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.
The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.
By switching at 2MHz, the MP4559 is able to prevent EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications.
The MP4559 is available in small 3mm x 3mm QFN10 and SOIC8 with exposed pad packages.

Programmable

Product Features

  • Wide 3.8V to 55V Operating Input Range
  • 250mΩ Internal Power MOSFET
  • Up to 2MHz Programmable Switching Frequency
  • 140μA Quiescent Current
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 52V
  • Available in QFN (3mm x 3mm) and SOIC8E with Exposed Pad Packages

Parametrics

  • fsw (max) (kHz)2000
  • Vin (min) (V)3.8
  • Vin (max) (V)55
  • Iout (max) (A)1.5
  • Isw Limit (typ) (A)2.3
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.14
  • Regulated Outputs1
  • Vout (max) (V)52
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-10 (3x3), SOIC-8E
  • Common FeaturesLight-Load Efficiency
  • Special FeaturesProgrammable Frequency