EV2147-D-00A

Active

5.5V, 4A, 1.2MHz, High-Efficiency, 40μA IQ Constant On-Time Synchronous, Step-Down Switcher Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2147 is a monolithic, step-down, switch-mode converter with internal power MOSFETs. It can achieve up to 4A continuous output current from a 2.8V-to-5.5V input voltage with excellent load and line regulation. The output voltage can be regulated to as low as 0.6V.

Constant-on-time control provides a fast transient response and eases loop stabilization. Fault condition protections include cycle-by-cycle current limiting and thermal shutdown.

The MP2147 is available in a small QFN2×3mm package and requires only a minimal number of readily-available, standard, external components.

The MP2147 is ideal for a wide range of applications, including storage (SSD, HDD), high-performance DSPs, FPGAs, and distributed power systems.

Product Features

  • Up to 4A Output Current
  • Wide 2.8V-to-5.5V OperatingInputRange
  • 22mΩ and 14mΩ InternalPowerMOSFETs
  • 40µA Quiescent Current
  • 1.2MHz Fixed Switching Frequency
  • 1% Feedback Accuracy
  • External Mode Control
  • External VCON Control
  • Adjustable Output from 0.6V
  • 1.5ms Internal SS Time with Pre-Bias Startup
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protection with Hiccup Mode
  • Stable with Low-ESR Output Ceramic Capacitors
  • Output Discharge Function
  • Thermal Shutdown
  • Available in a 2mm×3mm QFN Package

Parametrics


5.5V, 4A, 1.2MHz High-Efficiency, 40uA Iq COT Step-Down Switcher with PG and mode selection

The MP2147 is a monolithic, step-down, switch-mode converter with internal power MOSFETs. It can achieve up to 4A continuous output current from a 2.8V-to-5.5V input voltage with excellent load and line regulation. The output voltage can be regulated to as low as 0.6V.
Constant-on-time control provides a fast transient response and eases loop stabilization. Fault condition protections include cycle-by-cycle current limiting and thermal shutdown. 
The MP2147 is available in a small QFN2×3mm package and requires only a minimal number of readily-available, standard, external components.
The MP2147 is ideal for a wide range of applications, including storage (SSD, HDD), high-performance DSPs, FPGAs, and distributed power systems.

Configurable

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.