MP28368
Active
1.8A, 24V, 1.4MHz Step-Down Converter

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MP28368 is a monolithic step-down switch mode converter with a built-in internal power MOSFET. It achieves 1.8A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle?y?ycle current limiting and thermal shutdown. The MP28368 requires a minimum number of readily available standard external components. The MP28368 is available in a 2mm x 2mm QFN8 package.
Product Features
- 2.5A Peak Output Current
- 1.8A Continuous Output Current
- 0.3O Internal Power MOSFET Switch
- Stable with Low ESR Output Ceramic Capacitors
- 0.1? Shutdown Mode
- Fixed 1.4MHz Frequency
- Thermal Shutdown
- Cycle-by-Cycle Over Current Protection
- Wide 4.5V to 24V Operating Input Range
- Output Adjustable from 0.81V to 15V
- Available in a 2x2mm QFN8 Packages
Parametrics
- fsw (max) (kHz)1400
- Vin (min) (V)4.5
- Vin (max) (V)24
- Iout (max) (A)1.8
- Isw Limit (typ) (A)2.5
- Max Duty Cycle (%)0.87
- Vfb (typ) (V)0.81
- Iq (typ) (mA)0.8
- Regulated Outputs1
- Vout (max) (V)15
- Vout (min) (V)0.81
- GradeCatalog
- PackageQFN-8 (2x2)
Log in to your account
Create New Account