MP28367

Active
1A, 21V, 1.4MHz Asynchronous Step-Down Converter in a TSOT23-6


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP28367 is a monolithic step-down switch mode converter with a built-in internal power MOSFET. It achieves 1A peak output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle?y?ycle current limiting and thermal shutdown. The MP28367 requires a minimum number of readily available standard external components. The MP28367 is available in TSOT23-6 packages.

Programmable

Product Features

  • 1A Output Current
  • 0.35Ω Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • Up to 90% Efficiency
  • 0.1μA Shutdown Mode
  • Fixed 1.4MHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • 6V to 21V Operating Input Range
  • Output Adjustable from 0.81V to 15V
  • Available in TSOT23-6 Packages

Parametrics

  • fsw (max) (kHz)1400
  • Vin (min) (V)6
  • Vin (max) (V)21
  • Iout (max) (A)1
  • Isw Limit (typ) (A)1.8
  • Max Duty Cycle (%)0.87
  • Vfb (typ) (V)0.81
  • Iq (typ) (mA)0.8
  • Regulated Outputs1
  • Vout (max) (V)15
  • Vout (min) (V)0.81
  • GradeCatalog
  • PackageTSOT23-6
  • Control ModeCurrent Mode