MP2560

Active
2.5A, 4MHz, 42V Step-Down Converter


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2560 is a high frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. It provides 2.5A output with current mode control for fast loop response and easy compensation. The wide 4.5V to 42V input range accommodates a variety of step-down applications, including those in an automotive input environment. A 12µA shutdown mode quiescent current allows use in battery-powered applications. High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses. The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation. By switching at 4MHz, the MP2560 is able to prevent EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications. The MP2560 is available in small 3mm x 3mm QFN10 and thermally enhanced SOIC8 packages.

Programmable

Product Features

  • 100μA Quiescent Current
  • Wide 4.5V to 42V Operating Input Range
  • 220mΩ Internal Power MOSFET
  • Up to 4MHz Programmable Switching Frequency
  • Stable with Ceramic Capacitor
  • Internal Soft-Start
  • Internally Set Current Limit without external Current Sensing Resistor
  • Up to 93% Efficiency
  • Output Adjustable from 0.8V to 39V
  • Available in 3x3mm QFN10 and Thermally Enhanced SOIC8 Packages

Parametrics

  • fsw (max) (kHz)4000
  • Vin (min) (V)4.5
  • Vin (max) (V)42
  • Iout (max) (A)2.5
  • Isw Limit (typ) (A)3.5
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.12
  • Regulated Outputs1
  • Vout (max) (V)39
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-10 (3x3), SOIC-8E
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency
  • Special FeaturesProgrammable Frequency

Reference Materials