MP2482

NRFND

5A, 30V, 420kHz Step-Down Converter



Talk to an Engineer or get a Quote

Product Description

The MP2482 is a monolithic step-down switch mode converter with a built in internal power MOSFET. It achieves 5A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle¬by¬cycle current limiting and thermal shutdown. The MP2482 requires a minimum number of readily available standard external components and is available in an 8-pin SOIC package with exposed pad.

Configurable

Product Features

  • Wide 4.5V to 30V Operating Input Range
  • 5A Output Current
  • 50mΩ Internal Power MOSFET Switch
  • Power Good Indicator
  • Fixed 420kHz Frequency
  • Synchronizable up to 1.5MHz
  • Cycle-by-Cycle Over Current Protection with hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.81V
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a Thermally Enhanced 8-Pin SOIC Package

Parametrics

  • fsw (max) (kHz)420
  • Vin (min) (V)4.5
  • Vin (max) (V)30
  • Iout (max) (A)5
  • Isw Limit (typ) (A)7.5
  • Max Duty Cycle (%)0.9
  • Vfb (V)0.808
  • Iq (typ) (mA)0.9
  • Regulated Outputs1
  • Vout (min) (V)0.81
  • GradeCatalog
  • PackageSOIC-8
  • Control ModeCurrent Mode
  • Common FeaturesPower Good
  • Special FeaturesExternal Frequency Sync

Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.