MP2371

Active
1.8A, 24V, 700KHz Step-Down Converter


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

MOSFET. It achieves 1.8A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle?y?ycle current limiting and thermal shutdown. The MP2371 requires a minimum number of readily available standard external components. The MP2371 is available in a 2mm x 2mm QFN8 package.

Product Features

  • 2.5A Peak Output Current
  • 1.8A Continuous Output Current
  • 0.3Ω Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • 0.1μA Shutdown Mode
  • Fixed 700kHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.5V to 24V Operating Input Range
  • Output Adjustable from 0.81V to 15V
  • Available in a 2x2mm QFN8 Package

Parametrics

  • fsw (max) (kHz)700
  • Vin (min) (V)4.5
  • Vin (max) (V)24
  • Iout (max) (A)1.8
  • Isw Limit (typ) (A)2.5
  • Max Duty Cycle (%)0.87
  • Vfb (typ) (V)0.81
  • Iq (typ) (mA)0.8
  • Regulated Outputs1
  • Vout (max) (V)15
  • Vout (min) (V)0.81
  • GradeCatalog
  • PackageQFN-8 (2x2)
  • Control ModeCurrent Mode