MP2360

Active

1.8A, 24V, 1.4MHz Step-Down Converter



Talk to an Engineer or get a Quote

Product Description

The MP2360 is a monolithic step-down switch mode converter with a built-in internal power MOSFET. It achieves 1.8A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. The MP2360 requires a minimum number of readily available standard external components. The MP2360 is available in a 2mm x 2mm QFN8 package.

Configurable

Product Features

  • 2.5A Peak Output Current
  • 1.8A Continuous Output Current
  • 0.3Ω Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • 0.1μA Shutdown Mode
  • Fixed 1.4MHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.5V to 24V Operating Input Range
  • Output Adjustable from 0.81V to 15V
  • Available in 2x2 QFN8 Packages

Parametrics

  • fsw (max) (kHz)1400
  • Vin (min) (V)4.5
  • Vin (max) (V)24
  • Iout (max) (A)1.8
  • Isw Limit (typ) (A)2.5
  • Max Duty Cycle (%)0.87
  • Vfb (V)0.81
  • Iq (typ) (mA)0.8
  • Regulated Outputs1
  • Vout (max) (V)15
  • Vout (min) (V)0.81
  • GradeCatalog
  • PackageQFN-8 (2x2)

Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.