MP92265

Active
High-Efficiency, 5A, 18V, 500kHz, with AAM (Light Load Mode) Synchronous Step-Down Converter in TSOT23-8


Talk to an Engineer or get a Quote

Product Description

The MP92265 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. The MP92265 offers a very compact solution that achieves 5A of output current with excellent load and line regulation over a wide input supply range. The MP92265 uses synchronous mode operation to achieve high efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection (OCP) and thermal shutdown. The MP92265 requires a minimal number of readily available, standard, external components and is available in a space-saving, 8-pin, TSOT23 package.

Configurable

Product Features

  • Wide 6V to 18V Operating Input Range
  • Adjustable Output Voltage as Low as 0.6V
  • Low 47mO/18mO RDS(ON) of Internal Power MOSFETs
  • High Efficiency up to 97%
  • Fixed 500kHz Switching Frequency
  • External Programmable Soft-Start Time
  • 1% Reference Accuracy at Room Temperature
  • External Programmable AAM Power-Save Mode
  • Over-Current Protection (OCP) with Hiccup Mode
  • Available in a TSOT23-8 Package

Parametrics

  • fsw (max) (kHz)500
  • Vin (min) (V)6
  • Vin (max) (V)18
  • Iout (max) (A)5
  • Isw Limit (typ) (A)9.5
  • Max Duty Cycle (%)0.95
  • Vfb (V)0.6
  • Iq (typ) (mA)0.32
  • Regulated Outputs1
  • Vout (max) (V)5.7
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Synchronous Rectification