MP2224

Active
High-Efficiency, 4A, 18V, 500kHz Synchronous Step-Down Converter


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2224 is a high-efficiency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 4A output current with excellent load and line regulation over a wide input supply range. The MP2224 has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shutdown. The MP2224 requires a minimal number of readily available, standard, external components and is available in a space-saving 8-pin TSOT23 package.

Programmable

Product Features

  • Wide 4.5V to 18V Operating Input Range
  • Adjustable Output Voltage as low as 0.6V
  • Low 70mO/25mO RDS(ON) of Internal Power MOSFETs
  • High Efficiency up to 97%
  • Fixed 500kHz Switching Frequency
  • Synchronizes from a 200kHz to 2MHz External Clock
  • 2.4ms Internal Soft-Start Time
  • 1% Reference Accuracy at Room Temperature
  • Internal Power-Save Mode
  • OCP with Hiccup Mode
  • Available in 8-pin TSOT23

Parametrics

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)18
  • Iout (max) (A)4
  • Isw Limit (typ) (A)5.5
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.32
  • Regulated Outputs1
  • Vout (max) (V)17
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync