MP92325

Active
24V, 3A, 500kHz, High Efficiency, Synchronous, Step-Down Converter, Synchronous Step-Down Switcher, AEC-Q100 Qualified


Talk to an Engineer or get a Quote

Product Description

The MP92325 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in, internal power MOSFETs. It offers a very compact solution that achieves 3A of continuous output current with excellent load and line regulation over a wide input supply range. The MP92325 uses synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides a fast transient response and eases loop stabilization. Full protection features include over-current protection (OCP) and thermal shutdown. The MP92325 requires a minimum number of readily available, standard, external components and is available in a space-saving, 8-pin TSOT23 package.

Configurable

Product Features

  • Wide 4.5V to 24V Operating Input Range
  • 90mO/40mO Low RDS(ON) Internal Power MOSFETs
  • Low Quiescent Current
  • High-Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Frequency Sync from 200kHz to 2MHz External Clock
  • Power Save Mode at Light Load
  • Internal Soft Start
  • Power Good Indicator
  • Over-Current Protection (OCP) and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-Pin TSOT-23 Package

Parametrics

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)24
  • Iout (max) (A)3
  • Vfb (V)0.791
  • Iq (typ) (mA)0.18
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync