MPQ4569

Active
Industrial Grade, Synchronous Step-Down Converter with External Soft Start


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPQ4569 is a step-down switching regulator with integrated high-side/low-side, high-voltage power MOSFETs. It provides a highly efficient output of up to 0.3A.
The wide 4.5V to 75V input range accommodates a variety of step-down applications in automotive environment. A 5μA shutdown mode quiescent current in full temperature range is good for battery-powered applications.
It allows for high power conversion efficiency over a wide load range by scaling down the switching frequency under light-load condition to reduce the switching and gate driver losses. 
The switching frequency during start-up and short circuit also can be scaled down to prevent inductor current runaway. Thermal shutdown provides reliable, fault-tolerant operation.
The MPQ4569 is available in QFN-10 (3mmx3mm) and SOIC-8 EP packages.

Programmable

Product Features

  • 20μA Quiescent Current (Active mode)
  • Wide 4.5V to 75V Operating Input Range
  • 1.2Ω/0.45Ω Internal Power MOSFETs
  • Programmable Soft-Start
  • FB-Tolerance: 1% at Room Temperature; 2% at Full Temperature.
  • Adjustable Output Voltage
  • 1V Reference Voltage Output for QFN Package
  • Low Shutdown Mode Current: 5μA
  • Available in QFN-10 (3mmx3mm) and • SOIC-8 EP Packages
  • Available in AEC-Q100 Grade 1

Parametrics

  • fsw (max) (kHz)1000
  • Vin (min) (V)4.5
  • Vin (max) (V)75
  • Iout (max) (A)0.3
  • Vfb (typ) (V)1
  • Iq (typ) (mA)0.02
  • GradeIndustrial
  • PackageQFN-10 (3x3), SOIC-8E
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency

75V, 0.3A Synchronous Step-Down Converter Evaluation Board

The EV4569-N-00A is an evaluation board for the MP/MPQ4569GN, a step-down switching regulator with integrated high-side/low-side, high-voltage power MOSFETs. It provides a highly efficient output of up to 0.3A.

The wide 4.5V to 75V input range accommodates a variety of step-down applications in automotive environment. A 5μA shutdown mode quiescent current in full temperature range is good for battery-powered applications.

It allows for high power conversion efficiency over a wide load range by scaling down the switching frequency under light-load condition to reduce the switching and gate driver losses.

The EV4569-N-00A is assembled and tested with SOIC-8 EP package.

$50.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.