MPQ2420

Active

Industrial Grade, 75V, 0.3A, Synchronous Step-Down Converter with Watchdog



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MPQ2420 is a step-down switching regulator with integrated high- and low-side, high-voltage power MOSFETs. It provides a highly efficient output of up to 0.3A. The integrated watchdog adds additional security redundancy to the system.
The wide 4.5V to 75V input range accommodates a variety of step-down applications in an automotive environment. A 5μA shutdown mode quiescent current in a full temperature range is ideal for battery-powered applications. It allows for high-power conversion efficiency over a wide load range by scaling down the switching frequency under a light-load condition to reduce switching and gate driver losses. The start-up switching frequency and short circuit can also be scaled down to prevent inductor current runaway. 
Full protection features include under-voltage lockout (UVLO) and thermal shutdown. Thermal shutdown provides reliable, fault-tolerant operation.
The MPQ2420 is available in a TSSOP-16 EP package.

Configurable

Product Features

  • 20μA Quiescent Current for Buck Only
  • Wide 4.5V to 75V Operating Input Range (80V ABS MAX)
  • 1.2Ω/0.45Ω Internal Power MOSFETs
  • Programmable Soft Start
  • FB Tolerance: 1% at Room Temperature, 2% at Full Temperature
  • Adjustable Output Voltage
  • Integrated Window Watchdog
  • Power-On Reset during Power-Up
  • Under-Voltage Lockout and Thermal Shutdown
  • Programmable Short Window Mode or Long Window Mode
  • Low Shutdown Mode Current of 5μA
  • TSSOP-16 EP Package
  • Available in AEC-Q100 Grade 1

Parametrics

  • fsw (max) (kHz)1000
  • Vin (min) (V)4.5
  • Vin (max) (V)75
  • Iout (max) (A)0.3
  • Vfb (V)1
  • Iq (typ) (mA)0.02
  • Regulated Outputs1
  • GradeIndustrial
  • PackageTSSOP16 EP
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency

75V/0.3A Synchronous Step-Down Converter with Watchdog Evaluation Board

The EV2420-F-00A is an evaluation board for MP\MPQ2420GF, a synchronous step-down switching regulator with integrated high-side/low-side, high-voltage power MOSFETs. It provides a highly efficient output of up to 0.3A. The integrated watchdog adds an additional security redundancy to the system.

It allows for high power conversion efficiency over a wide load range by scaling down the switching frequency under light-load condition to reduce the switching and gate driver losses.

The EV2420-F-00A is assembled and tested with TSSOP-16 EP package.

$50.00 + tax