NB682

Active

Wide Vin 4.5-26V, 3A, Wide Output, Sync Buck with 2-Bit VID



Talk to an Engineer or get a Quote

Product Description

The NB682 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter with 2-Bit VID, especially designed for IMVP8 applications—VCCIO, PRIMCORE, V1.0A, EDRAM, and EOPIO, as well as other POLs (1.8V/2.5V/3.3V). It offers a very compact solution to achieve a 3A continuous output current and a 4A peak output current over a wide input supply range.
The NB682 operates at high efficiency over a wide output current load range based on MPS proprietary switching loss reduction technology and internal low Ron power MOSFETs.
Adaptive constant-on-time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto-tune loop provides good load and line regulation.
NB682 provides both a low-power mode for power-loss saving during the low-power state and ultrasonic mode to avoid audible noise.
Full protection features include OC Limit, OVP, UVP, and thermal shutdown (TSD). 
The converter requires a minimum number of external components and is available in a QFN-13 2mm x 3mm package.

Configurable

Product Features

  • Wide 4.5V to 26V Operating Input Range
  • VCCIO/PRIMCORE/EDRAM/EOPIO/V1.0A/1.8V/2.5V/3.3V Compatible for IMVP8
  • Wide Output Adjustable by 2-Bit VID
  • Low-Power Mode
  • 25µA Low Quiescent Current
  • 3A Continuous Output Current
  • 4A Peak Output Current
  • Selectable Ultrasonic Mode
  • Adaptive COT for Fast Transient
  • DC Auto-Tune Loop
  • Stable with POSCAP and Ceramic Capacitors
  • 1% Reference Voltage
  • Internal Soft Start
  • Output Discharge
  • UVP, OVP, OCL, and Thermal Shutdown
  • Latch-Off Re-Set via EN or Power Cycle
  • Lead and Halogen-Free, RoHS Compliant
  • Available in a QFN-13 2mm x 3mm Package

Parametrics

  • fsw (max) (kHz)750
  • Vin (min) (V)4.5
  • Vin (max) (V)26
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4
  • Vfb (V)0.6
  • Iq (typ) (mA)0.15
  • Regulated Outputs1
  • Vout (max) (V)3.3
  • Vout (min) (V)0
  • GradeCatalog
  • PackageQFN-13 (2x3)
  • Control ModeCOT
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesOutput Adjustable by 2-Bit VID, Output Discharge, Ultrasonic Mode