MP1470H

Active
16V, 2A, High-Efficiency, Step-Down Converter fixed at CCM Mode


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP1470H is a high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current over a wide input supply range, with excellent load and line regulation. The MP1470H has synchronous-mode operation for higher efficiency over the output current-load range. Current-mode operation provides fast transient response and eases loop stabilization. Protection features include over-current protection and thermal shutdown. The MP1470H requires a minimal number of readily-available, standard, external components and is available in a space-saving 6-pin TSOT23 package.

Programmable

Product Features

  • Wide 4.5V-to-16V Operating Input Range
  • 110mΩ/57mΩ Low-RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss–Reduction Technique
  • High-Efficiency Synchronous-Mode Operation
  • Fixed 1MHz Switching Frequency at CCM mode
  • Internal AAM Power-Save Mode for High Efficiency at Light Load
  • Internal Soft-Start
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a 6-pin TSOT-23 package

Parametrics

  • fsw (max) (kHz)1000
  • Vin (min) (V)4.5
  • Vin (max) (V)16
  • Iout (max) (A)2
  • Isw Limit (typ) (A)4
  • Max Duty Cycle (%)0.87
  • Vfb (typ) (V)0.804
  • Iq (typ) (mA)0.83
  • Regulated Outputs1
  • Vout (max) (V)13.9
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-6
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification