MP4473

Active

High-Efficiency, Fast-Transient, 3.5A, 36V Synchronous, Step-Down Converter



Talk to an Engineer or get a Quote

Product Description

The MP4473 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a compact solution to achieve a 3.5A, continuous-output current over a wide input-supply range with excellent load and line regulation. It provides fast, transient response and good stability for wide input-supply and load range. The MP4473 operates at high efficiency over a wide-output-current load range. 
MP4473 has full protection features including, short-circuit protection (SCP), over-current protection (OCP), under-voltage protection (UVP), and thermal shutdown (TSD). 
The MP4473 requires minimal, readily available, standard, external components, and is available in a compact 3mmx4mm, 20-pin, QFN package.

Configurable

Product Features

  • Wide 4.5V-to-36V Operating Input Range
  • Guaranteed 3.5A, Continuous Output Current
  • Internal 40mΩ High-Side, 20mΩ Low-Side Power MOSFETs
  • Proprietary Switching-Loss-Reduction Technology
  • 1% Reference Voltage
  • Programmable Soft-Start Time
  • Low Drop-Out Mode
  • 200kHz-to-1MHz Switching Frequency
  • SCP, OCP, UVP, and Thermal Shutdown
  • Output Adjustable from 0.8V to 0.9×VIN
  • Available in a 3mmx4mm, 20-pin, QFN Package

Parametrics

  • fsw (max) (kHz)1000
  • Vin (min) (V)4.5
  • Vin (max) (V)36
  • Iout (max) (A)3.5
  • Isw Limit (typ) (A)6.66
  • Vfb (V)0.815
  • Iq (typ) (mA)0.5
  • Regulated Outputs1
  • Vout (max) (V)32.4
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-20 (3x4)
  • Control ModeCOT
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency