MP2143H

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MP2143H is a monolithic, step-down, switch-mode converter with internal power MOSFETs. It can achieve up to 3A continuous output current from a 2.5V to 5.5V input voltage with excellent load and line regulation. The output voltage can be regulated as low as 0.6V.
Constant-on-time control provides fast transient response and eases loop stabilization. Fault-condition protections include cycle-by-cycle current limiting and thermal shutdown.
The MP2143H is available in small QFN-10 package and requires only a minimal number of readily-available standard external components.
The MP2143H is ideal for a wide range of applications including high-performance DSPs, FPGAs, and portable instruments.
Product Features
- Wide 2.5V to 5.5V Operating Input Range
- Output Voltage as Low as 0.6V
- 100% Duty Cycle in Dropout
- Up to 3A Output Current
- 80mΩ and 40mΩ Internal Power MOSFET Switches
- Default 2.0MHz Switching Frequency
- EN and Power-Good for Power Sequencing
- Cycle-by-Cycle Over-Current Protection
- Auto Discharge at Power Off
- Short-Circuit Protect with Hiccup Mode
- Stable with Low-ESR Output Ceramic Capacitors
- Available in QFN-10 (2mmx3mm) Package
Parametrics
- fsw (max) (kHz)2000
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Iout (max) (A)3
- Isw Limit (typ) (A)4.8
- Max Duty Cycle (%)1
- Vfb (typ) (V)0.6
- Iq (typ) (mA)0.55
- Regulated Outputs1
- Vout (max) (V)5
- Vout (min) (V)0.6
- GradeCatalog
- PackageQFN-10 (2x3)
- Control ModeCOT
- Common FeaturesPower Good, Synchronous Rectification
- Special Features100% Duty Cycle, Soft Stop
Log in to your account
Create New Account