MPQ2362

Active
Industrial Grade, Dual 2A, 23V, 380kHz Step-Down Converter with Frequency Synchronization


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPQ2362 is a dual monolithic step-down switch mode converter with built-in internal power MOSFETs. It achieves 2A continuous output current for each output over a wide input supply range with excellent load and line regulation. Each channel can be independently synchronized to a frequency up to 1.2MHz.
Current mode operation provides fast transient response and eases loop stabilization. 
Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. In shutdown mode the regulator draws 40μA of supply current.
The MPQ2362 requires a minimum number of readily available standard external components.

Programmable

Product Features

  • Guaranteed Industrial/Automotive Temp Range Limits
  • 2A Current for Each Output
  • 0.18Ω Internal Power MOSFET Switch
  • Stable with Low ESR Ceramic Capacitors
  • Up to 90% Efficiency
  • 40μA Shutdown Mode
  • Fixed 380kHz Frequency
  • Thermal Shutdown
  • Wide 4.75V to 23V Operating Input Range
  • Each Output Adjustable from 1.22V to 16V
  • Configurable for Single Output with Double the Current
  • Programmable Under Voltage Lockout
  • Frequency Synchronization Input
  • Available in TSSOP20 with Exposed Pad Package
  • Available in AEC-Q100 Qualified Grade 1

Parametrics

  • fsw (max) (kHz)380
  • Vin (min) (V)4.75
  • Vin (max) (V)23
  • Iout (max) (A)2
  • Isw Limit (typ) (A)3.4
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)1.222
  • Iq (typ) (mA)2
  • Regulated Outputs2
  • Vout (max) (V)16
  • Vout (min) (V)1.22
  • GradeIndustrial
  • PackageTSSOP20F
  • Control ModeCurrent Mode
  • Special FeaturesExternal Frequency Sync

Dual 2A, 23V, 380KHz Step-Down Converter with Frequency Sync Evaluation Board

The EVQ2362DF-00A is an evaluation board for the MPQ2362, a dual monolithic step-down switch mode converter with built-in internal power MOSFETs.

The MPQ2362 achieves 2A continuous output current for each output over a wide input supply range with excellent load and line regulation. Each channel can be independently synchronized to a frequency up to 1.2MHz.

Current mode operation provides fast transient response and eases loop stabilization.

Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. In shutdown mode the regulator draws 40μA of supply current.

$50.00 + tax