MP1494S

Active
2A, 16V, 500kHz, High-Efficiency Step-Down Converter


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP1494S is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP1494S has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shut down. The MP1494S requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Programmable

Product Features

  • Wide 4.5V-to-16V Operating Input Range
  • 150mO/70mO Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Synchronizes to a 300kHz to 2MHz External Clock
  • AAM Power-Save Mode
  • Internal Soft-Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 package

Parametrics

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)16
  • Iout (max) (A)2
  • Isw Limit (typ) (A)3
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.807
  • Iq (typ) (mA)0.5
  • Regulated Outputs1
  • Vout (max) (V)15.2
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync

Reference Materials