Motor Controllers

Easy Solutions
Minimal external components and no firmware to write
Superior Performance
Robust control algorithms and protection features
Flexibility
Several control modes and communication interfaces

MPS Motor Controllers are designed to drive PMSM Motors, BLDC Motors, Servo Motors, etc. These controllers have integrated robust algorithms and protection functions, support speed mode, position mode, and torque mode optional.  And there are I2C, SPI, or RS485 digital interface selectable, application design is aided by MPS’s eMotion SystemTM Virtual Bench online developer tool.

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
fsw (max) (kHz)
Interface
ADC(Bit)
Special Features
Grade
Package (mm)
MPL
Vin (min) (V)
Vin (max) (V)
fsw (max) (kHz)
Interface
ADC(Bit)
Special Features
Grade
Package (mm)
SPI
I2C
RS485
External I/O
10
12
Up to 32 Programmable Slave Addresses
Catalog
QFN-32 (4x4)
TQFN-32 (4x4)
Has MPL
MP6710
NEW

eMotion SystemTM Servo Motor Controller

3 3.6 80 RS485, External I/O 12 Up to 32 Programmable Slave Addresses Catalog TQFN-32 (4x4) 0
MP6570
ACTIVE

3-Phase BLDC Controller with a High-Accuracy Angular Sensor

3 3.6 80 SPI, I2C, RS485 10 Up to 32 Programmable Slave Addresses Catalog QFN-32 (4x4) 0
No more part left for display.