Mid-Range Infotainment

Mid-range infotainment systems are offer drivers and passengers reliable, well-established features and in-vehicles controls as an integrated human-machine interface (HMI) without the added cost of high-end options. Like all automotive components, those used in infotainment system designs must meet strict EMI and temperature requirements. Consumers and manufacturers want to feel confident that infotainment designs improve comfort and convenience while being safe and minimizing driver distraction. To ensure infotainment systems remain reliable, they must offer efficient, low power consumption and be long-lasting, to help prolong the life and use of the vehicle.

Mid-range infotainment system features typically include:

- An integrated head unit, often a touch-screen video display in the center of the dashboard
- A heads-up display, often a screen integrated into a vehicle’s windshield
- The vehicle’s instrument cluster, which includes gauges like the speedometer, RPM, and odometer
- Mobile devices connectivity and charging ports
- Audio systems, including radio and Bluetooth
- Rear-seat entertainment
- Integration with rear and side cameras, ADAS, and GPS programs

Our broad catalog of automotive-grade parts includes PMICs, step-down converters, linear regulators, and load switches. These robust, flexible parts help meet strict EMI and size requirements while reducing overall design complexity.

MPS’s efficient, cost-effective power management solutions offer everything you need to power the next generation of mid-range infotainment designs.

Select parts to expand information in chart below

X
Reverse Battery 
Protect
[Not supported by viewer]
40V Buck
40V Buck
40V LDO
40V LDO
40V Buck
40V Buck
Dual Ant. LDO 
+ PreBoost
[Not supported by viewer]
Dual Ant. LDO
Dual Ant. LDO
Dual Ant. LDO
Dual Ant. LDO
PMIC
PMIC
Load Switch
Load Switch
LV Boost
LV Boost

Mid-Range Infotainment Components