EVM38222-R-01A

Active

6V Input, 2A Dual Channels module Synchronous Step-Down Converter With Integrated Inductor EV Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVM38222-R-01A Evaluation Board is designed to demonstrate the capabilities of MPS’ MPM38222. The MPM38222 is a Dual Channels DC-DC Module. The module includes monolithic step-down switch mode converter with built-in internal power MOSFETs and inductors. It's designed to simplify power system design and provide ease of use.

The MPM38222 operates from a 2.7V-to-6V input, generates an output voltage as low as 0.608V, and has a 45µA quiescent current that makes it ideal for powering portable equipment that runs on a single cell lithium-ion (Li+) battery.

Product Features

  • Dual 2A-Output Current
  • >93% Peak Efficiency
  • >80% Light-Load Efficiency
  • Ultra Low IQ: 45μA
  • 80mΩ and 35mΩ InternalPowerMOSFET
  • Wide 2.7V to 6V OperatingInputRange
  • Default 1MHz Switching Frequency
  • 180° Phase-Shifted Operation
  • 4mmx4mmx1.6mm QFN14 package
  • 100% Duty Cycle Operation
  • Cycle-by-Cycle Over-Current Protection
  • Short Circuit Protection with Hiccup Mode
  • Thermal Shutdown

Parametrics

  • IC Supported 1''