EVM3684-RU-00A

Active

18V 15A Step-Down Power Module Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVM3684-RU-00A is used for demonstrating the performance of MPS’ MPM3684, a 15A step-down power module  with built-in power MOSFETs and power inductor.

High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switching related loss by constant on time control. Over-Current-Protection, Over-Voltage Protection, Under-Voltage Protection, and thermal shutdown provide reliable operation.

MPM3684 is available in QFN 12x15x4mm package.

Product Features

  • Complete 15ADC-to-DCSolution
  • WideInputVoltageRangefrom 2.5V:
  • -- 2.5V to 18V with External 5V Bias
  • -- 4.5V to 18V with Internal Bias
  • 1% Reference Voltage Over 0˚C to 70˚CJunctionTemperatureRange
  • Adaptive COT Control for Ultrafast Transient Response
  • Programmable Switching Frequency from 200KHz to 1MHz
  • Support Pre-Bias Start Up
  • Programmable Soft-Start Time with Default 3ms
  • Non-latch OCP, OVP and Thermal Shutdown
  • Output Adjustable from 0.65V to 5V
  • 12 x 15 x 4 (mm) QFN package

Parametrics