EVM3620A-QV-00A

Active

24V/2A Module Converter With Integrated Inductor Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVM3620A-QV-00A is an evaluation board for MPM3620A, a synchronous rectified, step-down module converter with built-in power MOSFETs, inductor and two capacitors. The evaluation board can deliver a 1.2A continuous output current with excellent load and line regulation over a wide input supply range.

The evaluation board can deliver a 2A continuous output current with excellent load and line regulation over a wide input supply range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features include over-current protection and thermal shut down.

The MPM3620A is available in a space-saving QFN20 (3mm x5mmx1.6mm) package.

Product Features

  • 2A Continuous Load Current
  • 90mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
  • Integrated Inductor
  • Integrated VCC and Bootstrap Capacitors
  • Power Save Mode at Light Load
  • Power Good Indicator
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN20 (3x5x1.6mm) Package
  • Total solution size 6.7mm x7.3mm

Parametrics