EVM3620-Q-00B

Active

24V/2A Mini-Module Regulator With Integrated Inductor Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVM3620-Q-00B is an evaluation board for MPM3620, a synchronous rectified, step-down Mini-Module regulator with built-in power MOSFETs, inductor and two capacitors.

The Evaluation Board can deliver a 2A continuous output current with excellent load and line regulation over a wide input supply range. External AAM pin provides selectable power save mode or force PWM mode.

Full protection features include over-current protection and thermal shut down.

The MPM3620 is available in a space-saving QFN18 (3mm x5mmx1.6mm) package.

Product Features

  • Complete Switch Mode Power Supply
  • 4.5V-to-24V OperatingInputRange
  • 2A Continuous Load Current
  • 200μA Low Quiescent Current
  • Low RDS(ON) Internal Power MOSFETs
  • Fixed 2MHz Switching Frequency
  • External AAM pin for Power-Save Mode Programming
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN20 (3x5x1.6mm) Package

Parametrics