TBMA850-Q-LT-01A

正在供货

Long Eval Board for MA850

  • 1
    US$ 10.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The TBMA850-Q-LT-01A is the long test board for the MagAlpha magnetic position sensor MA850. The sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this long test board, there is a round format version (RD) where the sensor is mounted in the center of the board for end-of-shaft configurations.

产品特性

  • MA850 long eval board 
  • Requires communication kit and software below

技术参数

  • IC Supported 1MA850
  • Related Product 1Macom App Software
  • Related Product 2EVKT-MACOM
  • Related Product 3TBMA850-Q-RD-01A
  • Related Product 4EVKT850-KNOB-Q-01A

8-Bit, Contactless, Angle Encoder with PWM Output and Push Button Function

The MagAlpha MA850 is a simple-to-use magnetic angle encoder designed to replace analog potentiometers or rotary switches. The sensor detects the absolute angular position of a permanent magnet attached to a rotating shaft and outputs a PWM waveform with 8-bit resolution.

The user has wide flexibility in terms of magnet shapes and configurations. Typically, the MA850 is used with a diametrically magnetized cylinder of 3mm to 8mm in diameter. 

The MA850 features programmable magnetic field strength thresholds which allow implementation of a push or pull button function. When triggered, these are readable as register bits and also output as two logic signals.

On-chip non-volatile memory provides storage for configuration parameters including the reference zero angle position and the magnetic field detection threshold settings. 


Windows Desktop Application + Drivers for the MagAlpha Communication Kit.

Windows Desktop Application + Drivers for the MagAlpha Communication Kit. Offers a graphical visualization of the angle reading and a quick and easy way to configure the sensor. Requires MagAlpha Communication Kit and a sensor front-end board.

Hardware Requirements

MagAlpha Communication Kit (EVKT-MACOM)

Sensor Board (TBMAxxx-Q-RD, TBMAxxx-Q-LT or EVKTxxx-KNOB)

User Instructions

MACOM Communication Kit User Guide



MagAlpha 通信套件

EVKT-MACOM是 MagAlpha磁位置传感器系列的通信工具。EVKT-MACOM可以与 MagAlpha测试板(TBMA)和评估套件(EVKT-KNOB)无缝连接和操作。该套件包含一个微控制器主板、使用相关电缆可适配不同的传感器子板。

US$ 75.00 + tax



Round Eval Board for MA850

The TBMA850-Q-RD-01A is the round test board for the MagAlpha magnetic position sensor MA850. This configuration is used for end shaft sensing.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this round test board there is a long format version (LT) where the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

US$ 10.00 + tax



Rotary Knob Eval Kit for the Angular Sensing and Push-Button Features of MagAlpha Sensors

The EVKT-KNOB kit evaluates the angular sensing and push-button features of the MA850. It is delivered assembled and with a knob and magnet. The sensor is mounted in an end-of-shaft configuration.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

US$ 50.00 + tax