TBMA310-Q-RD-01A

正在供货

Round Eval Board for MA310

  • 1
    US$ 10.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The TBMA310-Q-RD-01A is the round test board for the MagAlpha magnetic position sensor MA310. This configuration is used for end shaft sensing.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this round test board there is a long format version (LT) where the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

产品特性

  • MA310 round eval board 
  • Requires communicaiton kit and software below

技术参数

  • IC Supported 1MA310
  • Related Product 1Macom App Software
  • Related Product 2EVKT-MACOM
  • Related Product 3TBMA310-Q-LT-01A

12-Bit, Digital, Contactless Angle Sensor with ABZ & UVW Incremental Outputs

The MA310 detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder on a rotating shaft. Fast data acquisition and processing provide accurate angle measurement at speeds from 0 to 60,000 rpm.

The MA310 is particularly suitable for low magnetic field applications: side-shaft configuration or the use of non-rare earth magnets. 

The MA310 features magnetic field strength detection with programmable thresholds to allow sensing of the magnet position relative to the sensor for creation of functions such as sensing of axial movements or for diagnostics.

On-chip non-volatile memory provides storage for configuration parameters including the reference zero angle position, ABZ encoder settings, UVW pole pair emulation settings, and magnetic field detection thresholds. 


Windows Desktop Application + Drivers for the MagAlpha Communication Kit.

Windows Desktop Application + Drivers for the MagAlpha Communication Kit. Offers a graphical visualization of the angle reading and a quick and easy way to configure the sensor. Requires MagAlpha Communication Kit and a sensor front-end board.

Hardware Requirements

MagAlpha Communication Kit (EVKT-MACOM)

Sensor Board (TBMAxxx-Q-RD, TBMAxxx-Q-LT or EVKTxxx-KNOB)

User Instructions

MACOM Communication Kit User Guide



MagAlpha 通信套件

EVKT-MACOM是 MagAlpha磁位置传感器系列的通信工具。EVKT-MACOM可以与 MagAlpha测试板(TBMA)和评估套件(EVKT-KNOB)无缝连接和操作。该套件包含一个微控制器主板、使用相关电缆可适配不同的传感器子板。

US$ 75.00 + tax



Long Eval Board for MA310

The TBMA310-Q-LT-01A is the long test board for the MagAlpha magnetic position sensor MA310. The sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this long test board, there is a round format version (RD) where the sensor is mounted in the center of the board for end-of-shaft configurations.

US$ 10.00 + tax