Zynq UltraScale+ (Low Power) Board

This is a scalable design for powering Xilinx Zynq UltraScale+ MPSoC family. This design is intended for low power PSoCs ZU2 and ZU3. This module based solution combines a small footprint with good efficiency and tight regulation. Effective Sequencing gated by Power Good and Enable signals.


  • Small Footprint: 0.4 sq inches.
  • Modules include Inductor with DC/DC converter
  • Vin 4.5V to 18V
  • MPM3630 max 3A
  • MPM3620A max 2A
  • MP20043 max 300mA
LP Board

Design Files

LP Block Diagram
File TitleLanguage
Schematics English
BOM English
Layout Contact Local MPS Support English
Test Report English

MPS Products

MPM3630
MPM3620A

Contact Us For More Info on Reference Designs