运算放大器

超凡的性能
高精度和
低补偿电压
业内领先
超低噪音及
较宽的带宽
独有的专利封装技术
业界一流

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
GBW (MHz)
Iq (µA)
PSRR (dB)
Slew Rate (V/µs)
Voffset (mV)
Grade
Package
Vin (min) (V)
Vin (max) (V)
GBW (MHz)
Iq (µA)
PSRR (dB)
Slew Rate (V/µs)
Voffset (mV)
Grade
Package
目录
MSOP-8
TSOT23-5
TSSOP14
MP8101
正在供货
Ultra Low Power 1.8V 400KHz Op Amp
1.8 5.5 0.4 11 80 0.2 1 Catalog TSOT23-5
MP8102
正在供货

Ultra Low Power 1.8V 600KHz Op Amp

1.8 5.5 0.2 7.5 80 0.1 1 Catalog TSOT23-5
MP8103
正在供货

Ultra Low Power 1.8V 600KHz Op Amp

1.8 5.5 0.2 14 80 0.1 1 Catalog MSOP-8
MP8104
正在供货

Ultra-Low Power 1.8V, 400kHz Op Amp With Industry Standard Pin-Out

1.8 5.5 0.4 11 80 0.2 1 Catalog TSOT23-5
MP8130
正在供货

36V High-Voltage Op Amp

2.7 36 0.1 10 80 0.1 1 Catalog TSOT23-5
MP5120
停产
Single-Channel, High-Speed, High-Voltage Rail-to-Rail Input-Output Op Amp in a TSOT23-5 Package
3.2 18 14 1600 85 45 2 Catalog TSOT23-5
MP5220
停产

Dual-Channel, High-Speed, High-Voltage Rail-to-Rail Op Amp, Input-Output in a MSOP8 Package

3.2 18 14 3200 85 45 2 Catalog MSOP-8
MP5420
停产

18V, Quad-Channel, High-Speed, High-Voltage Rail-to-Rail Op Amp, Input-Output in a TSSOP-14 Package

3.2 18 14 6400 85 45 2 Catalog TSSOP14
MP5121
停产
Single-Channel, High-Speed, High-Voltage Rail-to-Rail Input-Output, Single Supply Op Amp
3.2 20 14 1600 85 45 2 Catalog TSOT23-5
MP5221
停产

Dual-Channel, High-Speed, High-Voltage Rail-to-Rail Input-Output, Single Supply Op Amp

3.2 20 14 3200 85 45 2 Catalog MSOP-8
MP5421
停产

20V, Quad-Channel, High-Speed, Rail-to-Rail Input-Output, Single Supply Op Amp

3.2 20 14 6400 85 45 2 Catalog TSSOP14
No more part left for display.