位置传感器

低延时
角度传感转速
高达100K/分钟
电磁拓扑结构
终端应用和侧轴应用

极低的功率
小型封装

MPS 电磁角位置传感器MagAlpha提供了一种全新的测量角度方法。相对于竞争对手的电磁感应技术, 我们利用十多年的经验,使MagAlpha具备更独特的性能优势。 

MagAlpha传感器采用专利SpinAxis TM Hall测量技术,能提供数字化瞬时角度位置。SpinAxisTM采用一种相位检测方法,避免了传统技术中所需要的模拟数字转换或者复杂的角度计算。

Position Sensor

Show Columns
状态
Output Format
Resolution (bits)
Sensor Position
Refresh Rate (kHz)
Latency (µs)
tstart-up (ms)
Magnetic Field (Min) (mT)
ABZ Pulses per Turn per Channel
fcutoff (Hz)
PWM Frequency (Hz)
Magnetic Field Detection
Vin (min) (V)
Vin (max) (V)
Isupply (mA)
Temp Range (°C)
Package
Grade
Output Format
Resolution (bits)
Sensor Position
Refresh Rate (kHz)
Latency (µs)
tstart-up (ms)
Magnetic Field (Min) (mT)
ABZ Pulses per Turn per Channel
fcutoff (Hz)
PWM Frequency (Hz)
Magnetic Field Detection
Vin (min) (V)
Vin (max) (V)
Isupply (mA)
Temp Range (°C)
Package
Grade
Active
NRFND
ABZ
PWM
SPI
UVW
SSI
U͞V͞W
A͞B͞Z
10
12
14
8
End-of-Shaft
End-of-Shaft, Side-Shaft
15
30
40
256
1 to 64
1 to 256
1 to 1024
Yes
-40 to +125
QFN-16 (3x3)
Catalog
MA820
Active

8-Bit Contactless Angle Encoder with ABZ Output and Push Button Function

ABZ,SPI,A͞B͞Z 8 End-of-Shaft 1000 2000 20 30 1 to 64 200 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA102
Active
Motor Commutation Angle Sensor with UVW Multi-Pole Pair Emulation
SPI,UVW,U͞V͞W 8 End-of-Shaft, Side-Shaft 1000 8 12 30 390 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA302
Active
12-Bit, Digital, Contactless Angle Sensor with ABZ & UVW Incremental Outputs
ABZ,SPI,UVW 12 End-of-Shaft, Side-Shaft 1000 8 12 30 1 to 256 390 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA310
Active
12-Bit, Digital, Contactless Angle Sensor with ABZ & UVW Incremental Outputs
ABZ,SPI,UVW 12 End-of-Shaft, Side-Shaft 1000 8 60 15 1 to 256 93 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA710
Active
12-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs
ABZ,PWM,SPI,SSI 12 End-of-Shaft, Side-Shaft 1000 8 60 15 1 to 256 93 240 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA800
Active

8-Bit, Digital, Contactless Angle Sensor with Push Button Function

SPI,SSI 8 End-of-Shaft 1000 2000 20 30 200 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA850
Active

8-Bit, Contactless, Angle Encoder with PWM Output and Push Button Function

PWM,SPI 8 End-of-Shaft 1000 2000 20 30 200 50000 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA702
Active
12-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs
ABZ,PWM,SPI,SSI 12 End-of-Shaft, Side-Shaft 1000 8 12 30 1 to 256 390 240 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA730
Active

14-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs

ABZ,PWM,SPI,SSI 14 End-of-Shaft, Side-Shaft 1000 8 260 40 1 to 1024 23 970 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA704
Active
10-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs
ABZ,PWM,SPI,SSI 10 End-of-Shaft, Side-Shaft 1000 8 1.1 30 1 to 64 2970 920 Yes 3 3.6 11.7 -40 to +125 QFN-16 (3x3) Catalog
MA100
NRFND

Angular Sensor for 3-Phase Brushless Motor Commutation with Side-Shaft Positioning Capability--Please See Position Sensor Design Support for All Supporting Software

SPI,UVW 8 End-of-Shaft, Side-Shaft 500 3 3 30 740 3 3.6 7.7 -40 to +125 QFN-16 (3x3) Catalog
MA120
NRFND

Angular Sensor for 3-Phase Brushless Motor Commutation

SPI,UVW 8 End-of-Shaft 500 3 3 30 740 3 3.6 7.7 -40 to +125 QFN-16 (3x3) Catalog
MA300
NRFND

Angular Sensor for 3-Phase Brushless Motor Commutation and Position Control with Side-Shaft Positioning Capability

ABZ,SPI,UVW 12 End-of-Shaft, Side-Shaft 500 3 3 30 256 740 3 3.6 7.7 -40 to +125 QFN-16 (3x3) Catalog
MA700
NRFND

Angular Sensor for Position Control with Side-Shaft Positioning Capability

ABZ,SPI 12 End-of-Shaft, Side-Shaft 500 3 3 30 256 740 3 3.6 7.7 -40 to +125 QFN-16 (3x3) Catalog
MA750
NRFND
Contactless Turning Knob Sensor
PWM,SPI 8 End-of-Shaft 500 3 3 30 740 15300 3 3.6 7.7 -40 to +125 QFN-16 (3x3) Catalog