集成式直流无刷电机驱动器

集成设计
独有的专利封装技术

全效的保护
具备提高可靠性的
诊断功能
极高的可靠性
内部电流检测功能
避免了外部元器件的使用

MPS 最小的单片 BLDC 驱动器解决方案,采用独有 IC 工艺,将低导通阻抗功率 MOSFET 集成到 IC 中,可直接驱动无刷电机。用于服务器、笔记本电脑和其他电子设备的单相和三相冷却风扇的 MPS 驱动器集成了霍尔传感器,可简化设计,最大限度地减少了小型低成本风扇的部件数量。MPS 风扇驱动产品集成了开环或闭环速度控制功能,以及可编程速度曲线。

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Hall Input
Grade
Package
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Hall Input
Grade
Package
2
3
N
No
Yes
Catalog
QFN-16 (3x3)
QFN-16 (5x5)
QFN-26 (5x5)
TSOT23-6
TSOT23-6-L
TSOT23-6-R
TSOT23-6-RSL
TSOT23-6-SL
TSSOP16 EP
MP9518
NEW
Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor
3.3 18 2 1.2 Yes Catalog TSOT23-6, TSOT23-6-SL
MP6540
NEW

35V, 3A, Three-Phase Power Stage

5.5 35 3 3 N Catalog QFN-26 (5x5)
MP6540A
NEW

35V, 3A, Three-Phase Power Stage

5.5 35 3 3 N Catalog QFN-26 (5x5)
MP6510
ACTIVE

1.2A Single-Phase Brushless DC Motor Driver

4.5 16 2 1.2 Yes Catalog TSSOP16 EP
MP6536
ACTIVE

26V, 5.5A,3通道半桥驱动

5 26 3 5.5 No Catalog QFN-16 (5x5)
MP6517
ACTIVE
1.2A Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor
3.3 18 2 1.2 Yes Catalog TSOT23-6-SL
MP6517A
ACTIVE

Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor in a TSOT23-6 Package

3.3 16 2 2 Yes Catalog TSOT23-6-L, TSOT23-6-R, TSOT23-6-RSL, TSOT23-6-SL
MP6517B
ACTIVE
Single-Phase, BLDC, Motor Driver with Integrated Hall Sensor in a TSOT23-6 Package
3.3 16 2 2 Yes Catalog TSOT23-6-L, TSOT23-6-R, TSOT23-6-RSL, TSOT23-6-SL
MP6505
ACTIVE

400mA Single-Phase Brushless DC Motor Driver

4.5 16 2 0.4 Yes Catalog QFN-16 (3x3), TSSOP16 EP
No more parts to display.