无刷DC前置驱动器

Extensive Protections
Diagnostic capabilities

Wide Input Voltages
Broad application
requirements coverage
Less Parts
Internal current sensing
eliminates external components

Show Columns
状态
Vsw (max) (V)
Number of Half-Bridges
Isink/source (A)
Hall Input
Package
Grade
Vsw (max) (V)
Number of Half-Bridges
Isink/source (A)
Hall Input
Package
Grade
New
Active
1
2
3
1 / 0.8
1/0.7
1/0.8
2.5 / 1.5
4.5 / 2.6
No
Yes
QFN-40 (5x5)
QFN-8 (3x3)
SOIC-8
SOIC-8 EP
TSSOP28 EP
QFN-10 (4x4)
QFN-28 (4x4)
QFN-9 (3x3)
QFN-32 (4x4)
Catalog
MP6532
New
60V, 3-Phase BLDC Motor Driver with Hall Input
60 3 1/0.8 Yes TSSOP28 EP,QFN-28 (4x4) Catalog
MP1924
New
100V, 4A, High Frequency Half-Bridge Gate Driver
100 1 4.5 / 2.6 SOIC-8,QFN-10 (4x4) Catalog
MP6528
New
5V to 60V, H-Bridge Gate Driver
2 1 / 0.8 QFN-28 (4x4) Catalog
MP6529
New
5V to 35V, Three-Phase, Brushless DC Motor Pre-Driver
3 1 / 0.8 TSSOP28 EP,QFN-28 (4x4) Catalog
MP6534
New
5V-55V 3-Phase BLDC Motor Pre-Driver with Buck Regulator
55 3 1 / 0.8 No QFN-40 (5x5) Catalog
MP6535
New
5V-55V 3-Phase BLDC Motor Pre-Driver with Hall Input and Buck Regulator
55 3 1 / 0.8 Yes QFN-40 (5x5) Catalog
MP6531A
New
5V - 60V, Three-Phase, Brushless, DC Motor Pre-Driver with Separate HS/LS Control
1 1/0.7 TSSOP28 EP,QFN-28 (4x4) Catalog
MPQ1924
New
100V, 4A, High Frequency Half-Bridge Gate Driver for Industrial Applications
100 1 4.5 / 2.6 SOIC-8 Catalog
MP1921A
Active
2.5A, 100V High Frequency Half-Bridge Gate Driver
100 1 2.5 / 1.5 No QFN-8 (3x3),SOIC-8 EP,QFN-10 (4x4),QFN-9 (3x3) Catalog
MP6570
New
Field Oriented Controller with High Accuracy Angular Sensor
QFN-32 (4x4) Catalog
MP6530
Active
60V 3-Phase BLDC Motor Pre-Driver
60 3 1 / 0.8 No TSSOP28 EP,QFN-28 (4x4) Catalog
MP1924A
New
100V, 4A, High Frequency Half-Bridge Gate Driver with Lower Vdd Threshold
100 1 4.5 / 2.6 SOIC-8,QFN-10 (4x4) Catalog