有刷 DC/电磁阀驱动器

集成设计
独有的专利封装技术

极好的散热性能
独有的 DMOS 装配技术

极高的可靠性
内部电流检测功能
避免了外部元器件的使用

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Grade
Package
Step Mode
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Grade
Package
Step Mode
New
Active
1
2
3
4
PWM
Catalog
QFN-16 (3x3)
QFN-16 (4x4)
QFN-19 (3x3)
QFN-24 (4x4)
QFN-24 (5x5)
QFN-40 (5x5)
QFN-8 (2x2)
SOIC-8 EP
TSOT23-6
TSSOP16
TSSOP16 EP
TSSOP20E
TSSOP20F
1
1/2
MP6513
New
2.5V - 21V, 0.8A, H-Bridge Motor Driver in a TSOT23-6
2.5 21 2 0.8 PWM Catalog TSOT23-6
MP6513L
New
2.5V - 5.5V, 0.6A, H-Bridge Motor Driver in a TSOT23-6
2.5 5.5 2 0.6 PWM Catalog TSOT23-6
MP6514
New
2.5V - 14V, 0.6A, H-Bridge Motor Driver in UTQFN-8 (2mmx2mm)
2.5 14 2 0.6 PWM Catalog QFN-8 (2x2)
MP6515
New

5.4V - 35V,2.8A,H-Bridge Motor Driver in TSSOP16-EP and QFN3X4-20

5.4 35 2 2.8 PWM Catalog QFN-16 (4x4),TSSOP16 EP
MP6516
New

5.4V - 35V, 2.8A, H-Bridge Motor Driver in TSSOP16-EP

5.4 35 2 2.8 PWM Catalog TSSOP16 EP
MP6522
New
5.4V - 35V, 3.2A, H-Bridge Motor Driver
5.4 35 2 3.2 PWM Catalog QFN-24 (5x5)
MP6519
New

2.5V - 28V, 5A, H-Bridge Current Regulator

2.5 28 2 5 PWM Catalog QFN-19 (3x3)
MPQ6523-AEC1
New
Triple, half-bridge motor driver with Serial input control and AEC1 Qualified
7 28 3 0.9 Catalog QFN-24 (4x4)
MP8042
Active

24V, 5A Full-Bridge Driver

7.5 24 2 5 PWM Catalog TSSOP20E
MP8044
Active

22V, 4A Full-Bridge Driver

7.5 22 2 5 PWM Catalog TSSOP20F
MP8046
Active

28V, 5A Full-Bridge Driver

7.5 28 2 5 PWM Catalog TSSOP20F
MP8040
Active
9A, 24V Integrated Half-Bridge
7.5 24 1 9 PWM Catalog SOIC-8 EP
MP8049S
Active

26V, 5.5A Dual Full-Bridge Driver

5 26 4 5.5 PWM Catalog QFN-40 (5x5)
MP6506
Active
500mA Bipolar Stepper Motor Driver without Current Sense
2.7 15 4 0.5 PWM Catalog QFN-16 (3x3) 1,1/2
MP6507
Active
700mA Bipolar Stepper Motor Driver
2.7 15 4 0.7 PWM Catalog QFN-16 (3x3),QFN-16 (4x4),TSSOP16,TSSOP16 EP 1,1/2