升压

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
New
No
Internal
OTP
SiP
20x10
27x20
Catalog
mEZD41501A-A
New
2.7V - 4.2V Input, 5V Output, 1A, Step-Up Power Supply
2.7 4.2 5 1 600 No Internal -40 OTP SiP 27x20 Catalog
mEZD41501A-B
New
2.7V - 10V Input, 12V Output, 1A, Step-Up Power Supply
2.7 10 12 1 600 No Internal -40 OTP SiP 27x20 Catalog
mEZD41501A-C
New
2.7V - 13V Input, 15V Output, 1A, Step-Up Power Supply
2.7 13 15 1 600 No Internal -40 OTP SiP 27x20 Catalog
mEZD41502A-A
New
2.7V - 4.2V Input, 5V Output, 2A, Step-Up Power Supply
2.7 4.2 5 2 600 No Internal -40 OTP SiP 27x20 Catalog
mEZD41502A-B
New
2.7V - 10V Input, 12V Output, 2A, Step-Up Power Supply
2.7 10 12 2 600 No Internal -40 OTP SiP 27x20 Catalog
mEZD41502A-C
New
2.7V - 13V Input, 15V Output, 2A, Step-Up Power Supply
2.7 13 15 2 600 No Internal -40 OTP SiP 27x20 Catalog
mEZD41503A-A
New
2.7V - 4.2V Input, 5V Output, 3A, Step-Up Power Supply
2.7 4.2 5 3 600 No Internal -40 OTP SiP 27x20 Catalog
mEZD41503A-B
New
2.7V - 10V Input, 12V Output, 3A, Step-Up Power Supply
2.7 10 12 3 600 No Internal -40 OTP SiP 27x20 Catalog
mEZD41501A
New
2.7V - 13V Input, 5V - 15V Output, 1A, Step-Up Power Supply
2.7 13 15 1 600 No Internal -40 OTP SiP 20x10 Catalog
mEZD41502A
New
2.7V - 13V Input, 5V - 15V Output, 2A, Step-Up Power Supply
2.7 13 15 2 600 No Internal -40 OTP SiP 27x20 Catalog
mEZD41503A
New
2.7V - 10V Input, 5V, 12V Output, 3A, Step-Up Power Supply
2.7 10 12 3 600 No Internal -40 OTP SiP 27x20 Catalog