PoE

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Iout (max) (A)
fsw (max) (kHz)
PG
SS
Operating Temp Range (°C)
Special Features
Package
Package Size: WxL (mm)
Grade
New
No
Internal
OCP
OTP
OVP
SiP
45x39
mEZS84801A
New
48V, 12W, 12V Output, PoE Power Supply, IEEE 802.3af Compliant
37 57 12 1 140 No Internal -40 OCP,OTP,OVP SiP 45x39