保护

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Proprietary packaging
Best in class

Show Columns
状态
Vac (min) (V)
Vac (max) (V)
Vout (max) (V)
Open LED Protection
Type
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
Vac (min) (V)
Vac (max) (V)
Vout (max) (V)
Open LED Protection
Type
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (Ω)
Sync
Grade
Package
Active
No
999
No
Catalog
SOD123
MP4690
Active
Smart bypass for LED open protection
999 999 999 No 999 999 999 999 1 0.22 No Catalog SOD123