控制器

灵活的设计
更宽的输入电压范围

超凡的性能
高电流MOSFET驱动器

高功率效率
可编程的开关频率
和脉冲跳频

Show Columns
状态
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
MOSFET Gate Driver Current (A)
fsw (max) (MHz)
Iq (typ) (mA)
PG
SS
Max Duty Cycle (%)
Vfb (typ) (V)
Special Features
Package
Grade
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
MOSFET Gate Driver Current (A)
fsw (max) (MHz)
Iq (typ) (mA)
PG
SS
Max Duty Cycle (%)
Vfb (typ) (V)
Special Features
Package
Grade
Active
No
Internal
External
Frequency Synchronization
Light-Load Efficiency
Programmable Frequency
UVLO
MSOP-10
MSOP-8
SOIC-8
Catalog
MP3900
Active

High Efficiency Flyback/Boost Controller

1 8.6 12 0.18 No Internal 0.83 0.816 UVLO MSOP-8,SOIC-8 Catalog
MP3908
Active

Current Mode PWM Controller with Synchronous Gate Drive

1 4.75 10 0.27 No External 0.86 0.818 Frequency Synchronization MSOP-10 Catalog
MP3910
Active

Peak Current Mode Boost PWM Controller with Programmable Frequency, external SS and Light Load

1 5 35 0.288 No External 0.95 1.237 Frequency Synchronization,Light-Load Efficiency,Programmable Frequency MSOP-10 Catalog
MP3910A
Active

Peak Current Mode Boost PWM Controller with Programmable Frequency, external SS and Light Load

1 9 14 0.4 No External 0.95 1.237 Light-Load Efficiency,Programmable Frequency SOIC-8 Catalog