全桥

高功率效率
独有的装配
及封装专利技术
领先的功率密度
节省布板面积

更高的可靠性
前沿的保护功能

参数显示栏
状态
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package
Mono Full-Bridge
目录
TSSOP20E
TSSOP20F
MP8042
正在供货

24V, 5A Full-Bridge Driver

7.5 24 5 Mono Full-Bridge 30 90 0.1 Catalog TSSOP20E
MP8044
正在供货

22V, 4A Full-Bridge Driver

7.5 22 4 mono Full-Bridge 30 90 0.09 Catalog TSSOP20F
MP8046
正在供货

28V, 5A Full-Bridge Driver

7.5 28 5 Mono Full-Bridge 40 Catalog TSSOP20F
No more part left for display.