单端

极低的噪音和Iq值
简化紧凑的设计

更高的可靠性
稳健的保护特性

最佳的音质
超低总谐波失真

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package
Active
Mono BTL
Mono SE
Stereo SE
Catalog
PDIP8
QFN-10 (3x3)
SOIC-8E
TSSOP20E
TSSOP20F
MP7705
Active

12V, 2x5W Class-D Stereo Single-Ended Audio Amplifier

9.5 12 4 Stereo SE 10 95 0.06 -60 Catalog TSSOP20F
MP7720
Active

20W Class-D Mono Single Ended Audio Amplifier

9.5 24 5 Mono SE 20 93 0.04 -60 Catalog PDIP8,SOIC-8E
MP7721
Active

2x10W Class-D Stereo Single-Ended Amplifier

9.5 24 4 Stereo SE 20 93 0.06 -60 Catalog TSSOP20F
MP7722
Active

2x20W Class-D Stereo Single Ended Audio Amplifier

9.5 24 5 Stereo SE 40 93 0.06 -60 Catalog TSSOP20E
MP7740
Active

15W Class-D Mono Single Ended Audio Amplifier

9.5 36 4.5 Mono SE 15 90 0.018 -60 Catalog SOIC-8E
MP7741
Active

10W Class-D Mono Single Ended Audio Amplifier

9.5 36 3 Mono SE 10 94 0.02 -59 Catalog QFN-10 (3x3)
MP7747
Active

20W Class-D Mono Single Ended Audio Amplifier

9.5 36 4.5 Mono SE 20 91 0.02 -59 Catalog QFN-10 (3x3)
MP7742
Active
30W Class-D Mono BTL Audio Amplifier
9.5 28 4.5 Stereo SE 30 90 0.018 -58 Catalog TSSOP20E
MP7745
Active
40W Class-D Mono BTL Audio Amplifier
9.5 26 4.5 Mono BTL 40 93 0.05 -59 Catalog TSSOP20E