BTL

高功率效率
独有的装配
及封装专利技术
更高的可靠性
稳健的保护特性

最佳的音质
超低总谐波失真

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%) @1W
PSRR (dB)
Grade
Package
Mono BTL
Stereo BTL
Stereo SE
Catalog
MSOP-10
QFN-10 (3x3)
TSSOP20E
TSSOP28 EP
WLCSP-9
MP7748S
ACTIVE

2 x 30W Stereo Single Ended Or 60W Mono BTL Class D Audio Amplifier

9.5 36 5.5 Mono BTL 60 90 0.02 -59 Catalog TSSOP28 EP
MP7751
NEW

5V-26VDD, 2x20W Fixed Frequency Stereo BTL Class D Audio Amplifier

5 26 5 Stereo BTL 40 92 0.06 -60 Catalog TSSOP28 EP
MP7752
NEW

5-18VDD, 2x15W Fixed Frequency Filterless Stereo BTL Class-D Audio Amplifier

5 18 5 Stereo BTL 30 90 0.06 -60 Catalog TSSOP28 EP
MP1720
ACTIVE

2.7W Mono Class-D Low-EMI High-Efficiency Audio Amplifier

2.5 5.5 Mono BTL 2.7 90 0.13 -60 Catalog MSOP-10, QFN-10 (3x3)
MP7742
ACTIVE
30W Class-D Mono BTL Audio Amplifier
9.5 28 4.5 Stereo SE 30 90 0.018 -58 Catalog TSSOP20E
MP7745
ACTIVE
40W Class-D Mono BTL Audio Amplifier
9.5 26 4.5 Mono BTL 40 93 0.05 -59 Catalog TSSOP20E
MP7731
ACTIVE

5W-30W Class-D Mono Bridged Audio Amplifier

9.5 18 5 Mono BTL 30 90 0.1 -60 Catalog TSSOP20E
MPQ7731
ACTIVE

5W - 30W Class-D Mono Bridged Audio Amplifier

9.5 18 5 Mono BTL 30 90 0.1 -60 TSSOP20E
MP7782
NRFND

50W Class-D Mono Bridged Audio Amplifier

9.5 24 5 Mono BTL 50 90 0.06 -60 Catalog TSSOP20E
MP1740
EOL
3W High Efficiency Mono Class-D Audio Amplifier
2.5 5.5 Mono BTL 3 90 0.1 -62 Catalog WLCSP-9
No more parts to display.