点烟器适配器

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Iq (typ) (mA)
Vfb (typ) (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package
Grade
Vin (min) (V)
Vin (max) (V)
Iq (typ) (mA)
Vfb (typ) (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package
Grade
Active
External Soft Start
Power Good
Fixed Output
Current Mode
QFN-10 (3x3)
SOIC-8
SOIC-8E
QFN-27 (5mmx5mm)
Catalog
MP24943
Active
3A, 55V, 100kHz, Programmable Output OVP Threshold
0.65 0.8 100 External Soft Start Current Mode SOIC-8,SOIC-8E Catalog
MP2497
Active
3A, 50V, 100kHz Step-Down Converter with Programmable Output OVP Threshold
1.2 0.8 100 Current Mode SOIC-8,SOIC-8E Catalog
MP2497A
Active
3A, 50V, 100kHz fast switching Step-Down Converter with Programmable Output OVP Threshold
1.2 0.8 100 Current Mode SOIC-8,SOIC-8E Catalog
MPQ4210
Active
40V, USB Type-C PD Synchronous Buck-Boost Controller with I2C AEC-Q100 Qualification in Progress
QFN-27 (5mmx5mm)
MP2490
Active
1.5A, 36V, 700KHz Step-Down Converter with Programmable Output Current Limit
0.5 0.805 700 External Soft Start,Power Good QFN-10 (3x3),SOIC-8 Catalog
MP2492
Active
2A, 55V, 100KHz Step-Down Converter with Programmable Output Current Limit
0.5 0.8 100 External Soft Start,Power Good Current Mode QFN-10 (3x3),SOIC-8E Catalog
MP2493
Active
1.5A, 36V, 130KHz Low EMI Step-Down Converter with Programmable Output Current Limit
0.5 0.8 130 External Soft Start Current Mode SOIC-8,SOIC-8E Catalog
MP2494
Active
2A, 55V, 100kHz Step-Down Converter
0.5 0.8 100 External Soft Start SOIC-8,SOIC-8E Catalog
MP24971
Active
1.5A, 50V, 100kHz, Programmable Current Limit, , Output Line-drop Compensation, , Output Over-voltage Protection
1.2 0.8 100 Fixed Output, Current Mode SOIC-8,SOIC-8E Catalog