升压

Superior Performance
Extremely low power

High Power Efficiency
EMI optimization

Leading Power Density
Reduces space requirements

Show Columns
状态
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
PG
SS
Input/Output Disconnect
Down Mode
Special Features
Package
Grade
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
PG
SS
Input/Output Disconnect
Down Mode
Special Features
Package
Grade
New
Active
No
Internal
External
No
Yes
No
Enable
Frequency Adjustable
Integrated Linear Regulators
Programmable UVLO
Thermal Shutdown
QFN-14 (3x4)
QFN-16 (3x3)
TSOT23-5
Automotive
MPQ3426-AEC1
Active
Industrial Grade, 6A, 35V Boost Converter
1 3.2 22 3.2 55 8.5 0.65 1.225 2000 No External No No Frequency Adjustable,Programmable UVLO QFN-14 (3x4) Automotive
MPQ3410-AEC1
New
1.3A, 550kHz Synchronous Rectified Step-Up Converter AEC-Q100 Qualified
1 1.8 6 2.5 6 1.3 0.36 1.19 550 Internal Yes Enable,Thermal Shutdown TSOT23-5 Automotive
MPQ3425-AEC1
New
MPQ3425-AEC1, Automotive Grade, 3A, 50V Boost Converter with Programmable Switching Frequency
1 3.1 22 3.1 50 5 0.65 1.225 2000 No External No No Frequency Adjustable,Programmable UVLO QFN-14 (3x4) Automotive
MPQ1530-AEC1
Active
Triple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
3 2.7 5.5 2.7 22 3.6 1.3 1.25 1400 No External No No Integrated Linear Regulators QFN-16 (3x3) Automotive