电机驱动器

灵活的设计
可扩展的产品系列

更高的可靠性
内置诊断功能

领先的功率密度
节省布板面积

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Package
Grade
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Package
Grade
3
6
PWM
QFN-24 (4x4)
QFN-24 (5x5)
Catalog
MPQ6526-AEC1
ACTIVE

带串行输入控制的六通道半桥电机驱动

7 28 6 0.9 PWM QFN-24 (4x4), QFN-24 (5x5) Catalog
MPQ6523-AEC1
ACTIVE
Triple, half-bridge motor driver with Serial input control and AEC1 Qualified
7 28 3 0.9 QFN-24 (4x4) Catalog
No more parts to display.