MPQ9361
Active
Industrial Grade, Fixed 5Vout, High Performance Regulated Charge Pump

Talk to an Engineer or get a Quote
You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The MPQ9361 is a high performance, regulated charge pump converter. Its input voltage ranges from 2.8V to Vout. The output voltage is regulated to a fixed 5V. No external inductor is required for simplicity and compactness. Internal soft-start circuit effectively reduces the in-rush current both while start-up and mode change.?The MPQ9361 is available in a compact TSOT23-6 package.
Product Features
- Guaranteed Industrial Temp Range Limits
- Input Voltage Range: 2.8V to 5V
- Internal Soft-Start
- Output Maximum Current up to 110mA
- Fixed 5V Output Voltage with 30mV Ripple
- 2X Charge Pump
- Fixed 1.35MHz Switching Frequency
- Over Current Protection
- Short Circuit Protection
- In-rush Current limit
- TSOT23-6 package and Lead (pb)-Free
Parametrics
- Special FeaturesInrush Current Limiting, Internal Soft Start, OCP
- GradeIndustrial
- mps_Status1
- Mps StatusActive
- PackageTSOT23-6
- Vout (min) (V)5
- Vout (max) (V)5
- fsw (max) (kHz)1350
- Regulated Outputs1
- Iq (typ) (mA)2
- Iout (max) (A)0.11
- Vin (max) (V)5
- Vin (min) (V)2.8
Log in to your account
Create New Account