MPQ8903

正在供货
Industrial Low Dropout 150mA Linear Regulator


咨询工程师或询价

产品描述

The MPQ8903 is a 150mA low-dropout linear regulator that can operate from 2.7V to 6.5V input. It regulates the output with 2% accuracy and comes with preset 2.5V, 2.85V or 3.3V output. An external resistor divider may be used to adjust the output voltage from 1.25V to 5V. The MPQ8903 has thermal protection to guard against harsh operating conditions, and is available in 5-pin TSOT23 package.

产品特性

  • Guaranteed Industrial Operating Temperate Range Limits
  • 2.7V to 6.5V Input Voltage Range
  • Fixed Output Voltage Options of 2.5V, 2.85V or 3.3V
  • Adjustable Output Voltage from 1.25V to 5V using an External Resistor Divider
  • Low 100mV Dropout at 100mA Output
  • 2% Accurate Output Voltage
  • Stable With Low-ESR Output Capacitors
  • Thermal Protection
  • Available in TSOT23-5 Package

技术参数

  • Fixed Output Options2.5,2.85,3.3
  • Vdropout (mV)150 (IO:150mA)
  • GradeIndustrial
  • PackageTSOT23-5
  • Vout (min) (V)1.25
  • Vout (max) (V)5
  • PSRR @ 1kHz (dB)50
  • Accuracy (±%)2
  • Iout (mA)150
  • Vin (max) (V)6.5
  • 最小输入电压2.7